IESNA:LM-63-2002
[TEST]P949733
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13688
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1882.2 2024.1 2176.5 2329.7 2447 2518.9 2562.6 2587.1 2614.2 2645.7
2686.1 2741 2815 2902.4 3008.6 3187.3 3457.5 3815.7 4258.1 4811.4
5536.5 6368.9 7255.1 8061.2 8548.3 8301 7805.9 7142.5 6345.4 5395.7
4194.2 2996.7 1961.3 1140.1 501.6 155.3 0
1882.2 2031.8 2203.3 2373.3 2498.6 2574.8 2610.8 2619.7 2625.6 2630.8
2639.1 2657.1 2689.9 2731 2798.8 2940.6 3189.2 3549.5 4019 4578.7
5249.1 6020.9 6911.3 7874 8839.1 9095.5 8551.6 7851.7 7116.9 6280.9
5110.4 3852 2680.9 1632 762.7 243 0
1882.2 2039.5 2230.2 2416.8 2550.2 2630.6 2659 2652.3 2637 2615.9
2592.2 2573.1 2564.8 2559.7 2589.2 2693.9 2920.8 3283.3 3779.7 4346
4961.8 5673 6567.5 7686.7 9130 9890.1 9297.3 8561 7888.4 7166.3
6026.7 4707.4 3400.4 2124 1023.8 330.8 0
1882.2 2050.4 2256.8 2456.1 2596.2 2672.2 2685.1 2652.8 2602.7 2544.8
2484.3 2430.1 2388.8 2360.6 2381.7 2505.4 2780.6 3202.5 3744.1 4338.8
4963 5637.8 6430.4 7411.6 8788.4 9851.6 9444.9 8630.2 7919.3 7188.5
6109 4825.1 3546.7 2287.5 1162.8 408.4 0
1882.2 2061.3 2283.4 2495.3 2642.2 2713.7 2711.2 2653.2 2568.4 2473.8
2376.4 2287.3 2212.9 2161.6 2174.4 2316.9 2640.4 3121.8 3708.5 4331.6
4964.3 5602.6 6293.2 7136.5 8446.7 9813 9592.4 8699.3 7950.3 7210.7
6191.2 4942.8 3693.1 2451 1301.9 485.9 0
1882.2 2067.8 2297.9 2518.9 2670.1 2733.9 2712 2624 2503.8 2378.8
2261 2159.4 2079.7 2036.4 2087.4 2311.2 2739.4 3337.6 4054.2 4830.4
5607.1 6370.4 7147.8 7999.4 9263.3 10561.1 10543 9689.8 8836.1 7903.7
6730.4 5352.7 4002.6 2664.1 1477 573.5 0
1882.2 2074.3 2312.3 2542.5 2697.8 2754.1 2712.7 2594.7 2439.2 2283.8
2145.7 2031.6 1946.5 1911.3 2000.5 2305.6 2838.3 3553.4 4400 5329
6249.9 7138.3 8002.3 8862.3 10079.9 11309.2 11493.7 10680.3 9721.8 8596.7
7269.6 5762.6 4312.1 2877.1 1652 661 0
1882.2 2077.6 2321.1 2555.3 2710.2 2760.9 2705.5 2567.9 2392.2 2225
2083.9 1970.8 1890.1 1867 1990.2 2352.8 2953.2 3762.3 4743.2 5831.5
6913.1 7958.9 8980.6 9970.4 11266.3 12438 12588.3 11779.5 10667.8 9305.2
7768.3 6116.3 4497.8 2954.6 1695.9 664.8 0
1882.2 2080.8 2329.9 2568 2722.6 2767.7 2698.2 2541.1 2345.2 2166.2
2022.2 1910 1833.7 1822.6 1979.9 2400.1 3068 3971.1 5086.5 6333.9
7576.4 8779.5 9958.9 11078.4 12452.7 13566.6 13682.7 12878.7 11613.6 10013.6
8267 6470 4683.5 3032.1 1739.9 668.5 0
1882.2 2079.4 2336.5 2574.1 2727.3 2768.4 2689.7 2522.1 2316.3 2134.3
1992 1881.5 1807.1 1803.5 1978.3 2424.6 3125.2 4093.8 5294.9 6628.9
7977.4 9260.1 10530.6 11787.3 13218.9 14274.8 14285.6 13351 11876.2 10040.2
8133.4 6240.4 4314.1 2741.7 1507.4 561.2 0
1882.2 2080.8 2329.9 2568 2722.6 2767.7 2698.2 2541.1 2345.2 2166.2
2022.2 1910 1833.7 1822.6 1979.9 2400.1 3068 3971.1 5086.5 6333.9
7576.4 8779.5 9958.9 11078.4 12452.7 13566.6 13682.7 12878.7 11613.6 10013.6
8267 6470 4683.5 3032.1 1739.9 668.5 0
1882.2 2077.6 2321.1 2555.3 2710.2 2760.9 2705.5 2567.9 2392.2 2225
2083.9 1970.8 1890.1 1867 1990.2 2352.8 2953.2 3762.3 4743.2 5831.5
6913.1 7958.9 8980.6 9970.4 11266.3 12438 12588.3 11779.5 10667.8 9305.2
7768.3 6116.3 4497.8 2954.6 1695.9 664.8 0
1882.2 2074.3 2312.3 2542.5 2697.8 2754.1 2712.7 2594.7 2439.2 2283.8
2145.7 2031.6 1946.5 1911.3 2000.5 2305.6 2838.3 3553.4 4400 5329
6249.9 7138.3 8002.3 8862.3 10079.9 11309.2 11493.7 10680.3 9721.8 8596.7
7269.6 5762.6 4312.1 2877.1 1652 661 0
1882.2 2067.8 2297.9 2518.9 2670.1 2733.9 2712 2624 2503.8 2378.8
2261 2159.4 2079.7 2036.4 2087.4 2311.2 2739.4 3337.6 4054.2 4830.4
5607.1 6370.4 7147.8 7999.4 9263.3 10561.1 10543 9689.8 8836.1 7903.7
6730.4 5352.7 4002.6 2664.1 1477 573.5 0
1882.2 2061.3 2283.4 2495.3 2642.2 2713.7 2711.2 2653.2 2568.4 2473.8
2376.4 2287.3 2212.9 2161.6 2174.4 2316.9 2640.4 3121.8 3708.5 4331.6
4964.3 5602.6 6293.2 7136.5 8446.7 9813 9592.4 8699.3 7950.3 7210.7
6191.2 4942.8 3693.1 2451 1301.9 485.9 0
1882.2 2050.4 2256.8 2456.1 2596.2 2672.2 2685.1 2652.8 2602.7 2544.8
2484.3 2430.1 2388.8 2360.6 2381.7 2505.4 2780.6 3202.5 3744.1 4338.8
4963 5637.8 6430.4 7411.6 8788.4 9851.6 9444.9 8630.2 7919.3 7188.5
6109 4825.1 3546.7 2287.5 1162.8 408.4 0
1882.2 2039.5 2230.2 2416.8 2550.2 2630.6 2659 2652.3 2637 2615.9
2592.2 2573.1 2564.8 2559.7 2589.2 2693.9 2920.8 3283.3 3779.7 4346
4961.8 5673 6567.5 7686.7 9130 9890.1 9297.3 8561 7888.4 7166.3
6026.7 4707.4 3400.4 2124 1023.8 330.8 0
1882.2 2031.8 2203.3 2373.3 2498.6 2574.8 2610.8 2619.7 2625.6 2630.8
2639.1 2657.1 2689.9 2731 2798.8 2940.6 3189.2 3549.5 4019 4578.7
5249.1 6020.9 6911.3 7874 8839.1 9095.5 8551.6 7851.7 7116.9 6280.9
5110.4 3852 2680.9 1632 762.7 243 0
1882.2 2024.1 2176.5 2329.7 2447 2518.9 2562.6 2587.1 2614.2 2645.7
2686.1 2741 2815 2902.4 3008.6 3187.3 3457.5 3815.7 4258.1 4811.4
5536.5 6368.9 7255.1 8061.2 8548.3 8301 7805.9 7142.5 6345.4 5395.7
4194.2 2996.7 1961.3 1140.1 501.6 155.3 0
1882.2 2008.6 2142.2 2273 2375.5 2440.2 2480.6 2504 2527.8 2557.4
2599.6 2658.5 2735.3 2823.5 2933 3091 3317.1 3613 3984.7 4426.6
4956.5 5513 6006.5 6356.2 6443.6 6075.6 5554.9 4935.3 4259.2 3526.2
2686 1880 1211.2 701 315.3 103.3 0
1882.2 1993.1 2107.9 2216.5 2303.9 2361.7 2398.6 2420.9 2441.4 2469.1
2513.1 2576 2655.6 2744.6 2857.4 2994.6 3176.7 3410.4 3711.3 4041.8
4376.3 4657.2 4757.9 4651.2 4338.8 3850.2 3304 2728.1 2172.9 1656.9
1177.9 763.3 461.2 262 129.1 51.3 0
1882.2 1976.5 2073.7 2164.2 2234.8 2283.4 2313.7 2328.2 2339.6 2354.9
2382.6 2425.9 2482.1 2540.6 2607.4 2682.1 2777 2901.2 3064.6 3238.6
3400.1 3505 3481.9 3319.2 3016.5 2607.2 2189.6 1780.5 1401.9 1071.8
777.9 527.1 339.6 208.9 111.7 46.3 0
1882.2 1960.1 2039.5 2111.9 2165.7 2205.1 2228.8 2235.5 2237.7 2240.6
2252 2275.9 2308.5 2336.7 2357.3 2369.6 2377.3 2392 2417.8 2435.5
2423.9 2352.8 2205.8 1987.3 1694.3 1364.2 1075.3 832.9 630.9 486.7
377.9 290.9 218.1 155.9 94.3 41.3 0
1882.2 1943.5 2005.1 2061 2103.9 2132.1 2144.8 2138 2119.6 2096.9
2074.5 2059.5 2052.5 2043.9 2027.5 1999.6 1961.1 1921.4 1884.5 1854
1820.8 1764.6 1671.6 1540.4 1370.1 1166.3 982.9 806.7 638.4 509.3
398.4 304.9 223.9 156.9 93.7 40.8 0
1882.2 1926.9 1970.7 2010.1 2042 2059.2 2060.8 2040.5 2001.4 1953.1
1897 1843.2 1796.4 1750.9 1697.9 1629.6 1544.9 1450.9 1351.2 1272.5
1217.6 1176.6 1137.4 1093.5 1046 968.4 890.6 780.4 645.8 531.9
418.9 318.9 229.7 158 93.2 40.3 0
1882.2 1911 1938.6 1965.2 1989 1999.2 1991.3 1957 1897.8 1828.4
1750.9 1680.1 1620.8 1569.8 1519.6 1460.5 1390 1312.2 1229.6 1164.2
1120.8 1092.2 1071.5 1046.9 1009.4 944.1 879.1 786.8 675.6 574.1
466.1 364.7 268.5 186.6 114.1 48.8 0
1882.2 1895.1 1906.4 1920.4 1935.8 1939.1 1921.8 1873.4 1794.2 1703.7
1604.9 1516.9 1445.2 1388.6 1341.2 1291.4 1235.1 1173.5 1108 1055.9
1024 1007.9 1005.5 1000.3 972.7 919.8 867.6 793.2 705.3 616.2
513.4 410.6 307.3 215.2 135.1 57.4 0
1882.2 1879.7 1876.1 1879 1884.7 1885.5 1862.4 1803.5 1712.8 1611
1509.9 1430.4 1372.7 1330 1292.5 1248.8 1196.4 1137.9 1071.8 1009.4
962.8 937.5 940 942.6 934.6 915.1 868.2 791.6 705.3 623.3
546 464.4 371.6 270.1 175.9 74.4 0
1882.2 1862.6 1846.1 1840.2 1843.1 1846.7 1831.3 1784.4 1707.8 1620.9
1536.6 1462.9 1398.2 1341.4 1287.8 1231.6 1170.1 1104.7 1039.7 981.7
930.6 892.6 872.3 860.2 848.8 835.5 807.5 757.5 694.1 623.5
543.3 463 371.4 273.2 179.8 79.4 0
1882.2 1848.7 1820 1805.4 1806.4 1816.6 1816.9 1789.6 1732.3 1657.2
1578.5 1503.4 1430.2 1360.4 1293 1225.8 1157 1087.4 1022.8 967.5
918.1 880.1 852.7 831.6 811.8 789.1 758.2 716.5 664.9 603.5
527.9 450.6 361.1 268.1 174.4 77.3 0
1882.2 1834.9 1793.7 1770.6 1769.7 1786.7 1802.6 1794.8 1756.9 1693.6
1620.4 1543.8 1462.4 1379.4 1298.3 1220 1143.9 1070 1006 953.4
905.6 867.8 833.1 803 774.6 742.8 708.9 675.5 635.7 583.4
512.4 438.3 350.7 263 169 75.1 0
1882.2 1822.4 1771.8 1741.7 1740.8 1767.5 1805.2 1826.3 1811.6 1756
1676.5 1590 1500.7 1409.9 1321.6 1236.8 1156 1079.9 1014.2 961.2
917.7 886.1 859.1 830.9 799.1 758.4 714.9 673.6 629.2 573.9
503.3 429 342.9 257.6 162.9 74 0
1882.2 1810 1749.9 1712.8 1711.9 1748.5 1807.8 1857.8 1866.3 1818.5
1732.7 1636.1 1539 1440.6 1344.9 1253.5 1168 1089.8 1022.6 968.9
929.9 904.3 884.9 858.8 823.5 773.9 720.8 671.7 622.7 564.4
494.2 419.8 335.1 252.1 156.7 72.8 0
1882.2 1799.1 1730.5 1688.5 1685.7 1727.8 1802.5 1874.6 1901.4 1864.1
1777.6 1672 1568.8 1469.2 1373.2 1281.7 1195.3 1115.6 1047.1 993
952.6 925.1 907.3 885.1 853.7 809.1 758.5 706.5 653.4 588.6
512.1 434.4 347.3 251.1 151.5 72.6 0
1882.2 1788.2 1711.2 1664.1 1659.4 1707.3 1797.1 1891.2 1936.4 1909.7
1822.4 1708 1598.7 1497.8 1401.6 1310 1222.6 1141.5 1071.7 1016.9
975.2 945.8 929.7 911.4 883.9 844.3 796.3 741.4 684 612.6
530 448.9 359.3 250 146.3 72.4 0
1882.2 1777.2 1693.6 1642.6 1635.2 1682.2 1775.4 1873.7 1928.3 1914.6
1839.2 1726.6 1613.9 1514.7 1421.8 1335 1251.4 1172.6 1103.9 1048.7
1003.7 972.3 953 934.3 907.2 869.2 820.1 764 703.5 630.2
546 462.6 370.9 246 135.1 63.8 0
1882.2 1766.3 1676 1621.1 1611 1657.2 1753.7 1856.2 1920.1 1919.4
1855.9 1745.3 1629.1 1531.6 1442 1360 1280.2 1203.7 1136.1 1080.5
1032.1 998.9 976.1 957.4 930.6 894.2 844 786.5 723 647.9
561.9 476.3 382.4 242 123.9 55.3 0
1882.2 1757.8 1662.5 1605 1591.8 1632.7 1718.7 1809.9 1867.2 1868.9
1814.4 1715.8 1606.6 1510.9 1427.3 1353.2 1281.9 1212 1148 1094.2
1049.7 1019.8 998.2 979.7 953 914.7 862 802.1 737.1 661.7
574.5 489.5 392.5 263.3 143.9 63.6 0
1882.2 1749.3 1648.9 1589 1572.5 1608.1 1683.7 1763.6 1814.3 1818.3
1773 1686.3 1584.1 1490.2 1412.6 1346.4 1283.5 1220.3 1160 1108
1067.4 1040.6 1020.4 1001.9 975.4 935.2 880.1 817.7 751.2 675.5
587.1 502.7 402.4 284.7 164 72.1 0
1882.2 1742.5 1639.5 1577.7 1559.9 1591.9 1659 1727.2 1769.7 1772.4
1732.1 1654.6 1561.4 1472 1395.8 1331.1 1270.4 1209.2 1150 1101
1066.9 1044.4 1025.6 1007.2 981.2 940.7 885.8 823.3 756.5 681.8
593.7 508.9 410.7 298.7 181.3 79.1 0
1882.2 1735.6 1630 1566.4 1547.2 1575.6 1634.3 1690.8 1725.1 1726.4
1691.4 1622.9 1538.6 1453.9 1379.2 1315.6 1257.3 1198.2 1140.1 1094.1
1066.6 1048.1 1030.8 1012.5 987 946.3 891.4 828.8 761.8 688.2
600.3 515.1 418.9 312.7 198.6 86.1 0
1882.2 1730.3 1623.3 1558.7 1539.9 1567.5 1623 1674.1 1703.7 1703.7
1671.8 1609.8 1531.8 1449.5 1372.4 1303.4 1239.5 1176.2 1114.9 1071.7
1048.7 1033.6 1018.1 999.6 974.4 935 880.5 818.8 753.7 681.4
597 510.5 416.9 311.9 197.2 84.4 0
1882.2 1724.9 1616.6 1551.1 1532.6 1559.4 1611.7 1657.2 1682.2 1681.1
1652.2 1596.6 1525.1 1445.1 1365.8 1291.3 1221.9 1154.2 1089.8 1049.3
1030.8 1019 1005.4 986.8 961.9 923.6 869.6 808.8 745.5 674.6
593.7 505.7 414.9 310.9 195.7 82.5 0
1882.2 1720 1611.4 1546.4 1528.7 1556 1607.4 1651.7 1675.3 1673.5
1645 1593.3 1525.1 1445.7 1364.4 1284.8 1209.9 1136.8 1069.3 1030.4
1013.3 1003.3 991.7 973.2 947.9 908.9 855.3 795.5 732.8 662.5
583.5 495.5 401.1 299.3 186.6 77.9 0
1882.2 1715 1606.3 1541.9 1524.8 1552.7 1603.1 1646.2 1668.4 1665.9
1637.9 1590.1 1525.1 1446.3 1362.9 1278.4 1198.1 1119.4 1048.9 1011.5
995.9 987.7 977.9 959.5 933.9 894.2 841.1 782.2 720.1 650.4
573.3 485.2 387.3 287.6 177.5 73.1 0
1882.2 1708.9 1601.3 1538.4 1523.3 1552.1 1602.7 1645.3 1666.3 1662.6
1633.8 1589 1526.1 1447.4 1362.2 1274.8 1191 1108 1035.7 998.9
983.7 976.5 967.8 949.1 923.1 881.2 829.9 772.1 708.5 639.2
562.6 476.7 371.2 277.3 168.3 68.6 0
1882.2 1715 1606.3 1541.9 1524.8 1552.7 1603.1 1646.2 1668.4 1665.9
1637.9 1590.1 1525.1 1446.3 1362.9 1278.4 1198.1 1119.4 1048.9 1011.5
995.9 987.7 977.9 959.5 933.9 894.2 841.1 782.2 720.1 650.4
573.3 485.2 387.3 287.6 177.5 73.1 0
1882.2 1720 1611.4 1546.4 1528.7 1556 1607.4 1651.7 1675.3 1673.5
1645 1593.3 1525.1 1445.7 1364.4 1284.8 1209.9 1136.8 1069.3 1030.4
1013.3 1003.3 991.7 973.2 947.9 908.9 855.3 795.5 732.8 662.5
583.5 495.5 401.1 299.3 186.6 77.9 0
1882.2 1724.9 1616.6 1551.1 1532.6 1559.4 1611.7 1657.2 1682.2 1681.1
1652.2 1596.6 1525.1 1445.1 1365.8 1291.3 1221.9 1154.2 1089.8 1049.3
1030.8 1019 1005.4 986.8 961.9 923.6 869.6 808.8 745.5 674.6
593.7 505.7 414.9 310.9 195.7 82.5 0
1882.2 1730.3 1623.3 1558.7 1539.9 1567.5 1623 1674.1 1703.7 1703.7
1671.8 1609.8 1531.8 1449.5 1372.4 1303.4 1239.5 1176.2 1114.9 1071.7
1048.7 1033.6 1018.1 999.6 974.4 935 880.5 818.8 753.7 681.4
597 510.5 416.9 311.9 197.2 84.4 0
1882.2 1735.6 1630 1566.4 1547.2 1575.6 1634.3 1690.8 1725.1 1726.4
1691.4 1622.9 1538.6 1453.9 1379.2 1315.6 1257.3 1198.2 1140.1 1094.1
1066.6 1048.1 1030.8 1012.5 987 946.3 891.4 828.8 761.8 688.2
600.3 515.1 418.9 312.7 198.6 86.1 0
1882.2 1742.5 1639.5 1577.7 1559.9 1591.9 1659 1727.2 1769.7 1772.4
1732.1 1654.6 1561.4 1472 1395.8 1331.1 1270.4 1209.2 1150 1101
1066.9 1044.4 1025.6 1007.2 981.2 940.7 885.8 823.3 756.5 681.8
593.7 508.9 410.7 298.7 181.3 79.1 0
1882.2 1749.3 1648.9 1589 1572.5 1608.1 1683.7 1763.6 1814.3 1818.3
1773 1686.3 1584.1 1490.2 1412.6 1346.4 1283.5 1220.3 1160 1108
1067.4 1040.6 1020.4 1001.9 975.4 935.2 880.1 817.7 751.2 675.5
587.1 502.7 402.4 284.7 164 72.1 0
1882.2 1757.8 1662.5 1605 1591.8 1632.7 1718.7 1809.9 1867.2 1868.9
1814.4 1715.8 1606.6 1510.9 1427.3 1353.2 1281.9 1212 1148 1094.2
1049.7 1019.8 998.2 979.7 953 914.7 862 802.1 737.1 661.7
574.5 489.5 392.5 263.3 143.9 63.6 0
1882.2 1766.3 1676 1621.1 1611 1657.2 1753.7 1856.2 1920.1 1919.4
1855.9 1745.3 1629.1 1531.6 1442 1360 1280.2 1203.7 1136.1 1080.5
1032.1 998.9 976.1 957.4 930.6 894.2 844 786.5 723 647.9
561.9 476.3 382.4 242 123.9 55.3 0
1882.2 1777.2 1693.6 1642.6 1635.2 1682.2 1775.4 1873.7 1928.3 1914.6
1839.2 1726.6 1613.9 1514.7 1421.8 1335 1251.4 1172.6 1103.9 1048.7
1003.7 972.3 953 934.3 907.2 869.2 820.1 764 703.5 630.2
546 462.6 370.9 246 135.1 63.8 0
1882.2 1788.2 1711.2 1664.1 1659.4 1707.3 1797.1 1891.2 1936.4 1909.7
1822.4 1708 1598.7 1497.8 1401.6 1310 1222.6 1141.5 1071.7 1016.9
975.2 945.8 929.7 911.4 883.9 844.3 796.3 741.4 684 612.6
530 448.9 359.3 250 146.3 72.4 0
1882.2 1799.1 1730.5 1688.5 1685.7 1727.8 1802.5 1874.6 1901.4 1864.1
1777.6 1672 1568.8 1469.2 1373.2 1281.7 1195.3 1115.6 1047.1 993
952.6 925.1 907.3 885.1 853.7 809.1 758.5 706.5 653.4 588.6
512.1 434.4 347.3 251.1 151.5 72.6 0
1882.2 1810 1749.9 1712.8 1711.9 1748.5 1807.8 1857.8 1866.3 1818.5
1732.7 1636.1 1539 1440.6 1344.9 1253.5 1168 1089.8 1022.6 968.9
929.9 904.3 884.9 858.8 823.5 773.9 720.8 671.7 622.7 564.4
494.2 419.8 335.1 252.1 156.7 72.8 0
1882.2 1822.4 1771.8 1741.7 1740.8 1767.5 1805.2 1826.3 1811.6 1756
1676.5 1590 1500.7 1409.9 1321.6 1236.8 1156 1079.9 1014.2 961.2
917.7 886.1 859.1 830.9 799.1 758.4 714.9 673.6 629.2 573.9
503.3 429 342.9 257.6 162.9 74 0
1882.2 1834.9 1793.7 1770.6 1769.7 1786.7 1802.6 1794.8 1756.9 1693.6
1620.4 1543.8 1462.4 1379.4 1298.3 1220 1143.9 1070 1006 953.4
905.6 867.8 833.1 803 774.6 742.8 708.9 675.5 635.7 583.4
512.4 438.3 350.7 263 169 75.1 0
1882.2 1848.7 1820 1805.4 1806.4 1816.6 1816.9 1789.6 1732.3 1657.2
1578.5 1503.4 1430.2 1360.4 1293 1225.8 1157 1087.4 1022.8 967.5
918.1 880.1 852.7 831.6 811.8 789.1 758.2 716.5 664.9 603.5
527.9 450.6 361.1 268.1 174.4 77.3 0
1882.2 1862.6 1846.1 1840.2 1843.1 1846.7 1831.3 1784.4 1707.8 1620.9
1536.6 1462.9 1398.2 1341.4 1287.8 1231.6 1170.1 1104.7 1039.7 981.7
930.6 892.6 872.3 860.2 848.8 835.5 807.5 757.5 694.1 623.5
543.3 463 371.4 273.2 179.8 79.4 0
1882.2 1879.7 1876.1 1879 1884.7 1885.5 1862.4 1803.5 1712.8 1611
1509.9 1430.4 1372.7 1330 1292.5 1248.8 1196.4 1137.9 1071.8 1009.4
962.8 937.5 940 942.6 934.6 915.1 868.2 791.6 705.3 623.3
546 464.4 371.6 270.1 175.9 74.4 0
1882.2 1895.1 1906.4 1920.4 1935.8 1939.1 1921.8 1873.4 1794.2 1703.7
1604.9 1516.9 1445.2 1388.6 1341.2 1291.4 1235.1 1173.5 1108 1055.9
1024 1007.9 1005.5 1000.3 972.7 919.8 867.6 793.2 705.3 616.2
513.4 410.6 307.3 215.2 135.1 57.4 0
1882.2 1911 1938.6 1965.2 1989 1999.2 1991.3 1957 1897.8 1828.4
1750.9 1680.1 1620.8 1569.8 1519.6 1460.5 1390 1312.2 1229.6 1164.2
1120.8 1092.2 1071.5 1046.9 1009.4 944.1 879.1 786.8 675.6 574.1
466.1 364.7 268.5 186.6 114.1 48.8 0
1882.2 1926.9 1970.7 2010.1 2042 2059.2 2060.8 2040.5 2001.4 1953.1
1897 1843.2 1796.4 1750.9 1697.9 1629.6 1544.9 1450.9 1351.2 1272.5
1217.6 1176.6 1137.4 1093.5 1046 968.4 890.6 780.4 645.8 531.9
418.9 318.9 229.7 158 93.2 40.3 0
1882.2 1943.5 2005.1 2061 2103.9 2132.1 2144.8 2138 2119.6 2096.9
2074.5 2059.5 2052.5 2043.9 2027.5 1999.6 1961.1 1921.4 1884.5 1854
1820.8 1764.6 1671.6 1540.4 1370.1 1166.3 982.9 806.7 638.4 509.3
398.4 304.9 223.9 156.9 93.7 40.8 0
1882.2 1960.1 2039.5 2111.9 2165.7 2205.1 2228.8 2235.5 2237.7 2240.6
2252 2275.9 2308.5 2336.7 2357.3 2369.6 2377.3 2392 2417.8 2435.5
2423.9 2352.8 2205.8 1987.3 1694.3 1364.2 1075.3 832.9 630.9 486.7
377.9 290.9 218.1 155.9 94.3 41.3 0
1882.2 1976.5 2073.7 2164.2 2234.8 2283.4 2313.7 2328.2 2339.6 2354.9
2382.6 2425.9 2482.1 2540.6 2607.4 2682.1 2777 2901.2 3064.6 3238.6
3400.1 3505 3481.9 3319.2 3016.5 2607.2 2189.6 1780.5 1401.9 1071.8
777.9 527.1 339.6 208.9 111.7 46.3 0
1882.2 1993.1 2107.9 2216.5 2303.9 2361.7 2398.6 2420.9 2441.4 2469.1
2513.1 2576 2655.6 2744.6 2857.4 2994.6 3176.7 3410.4 3711.3 4041.8
4376.3 4657.2 4757.9 4651.2 4338.8 3850.2 3304 2728.1 2172.9 1656.9
1177.9 763.3 461.2 262 129.1 51.3 0
1882.2 2008.6 2142.2 2273 2375.5 2440.2 2480.6 2504 2527.8 2557.4
2599.6 2658.5 2735.3 2823.5 2933 3091 3317.1 3613 3984.7 4426.6
4956.5 5513 6006.5 6356.2 6443.6 6075.6 5554.9 4935.3 4259.2 3526.2
2686 1880 1211.2 701 315.3 103.3 0
1882.2 2024.1 2176.5 2329.7 2447 2518.9 2562.6 2587.1 2614.2 2645.7
2686.1 2741 2815 2902.4 3008.6 3187.3 3457.5 3815.7 4258.1 4811.4
5536.5 6368.9 7255.1 8061.2 8548.3 8301 7805.9 7142.5 6345.4 5395.7
4194.2 2996.7 1961.3 1140.1 501.6 155.3 0
